Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
NXP 32-bit MCU, Triple Power Arch core, 3MB Flash, 150MHz, -40/+125degC,Automotive Qual,QFP176
LQFP176: LQFP176, plastic, low profile quad flat package; 176 terminals; 0.5 mm pitch; 24 mm x 24 mm x 1.4 mm body
12NC: 935313037557
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
SPC5745RK1MLU3(935313037557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 1868.5 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
SPC5745RK1MLU3 (935313037557) | ISO 26262 | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
SPC5745RK1MLU3 (935313037557) | 854231 | 3A991A2 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
SPC5745RK1MLU3 (935313037557) | 2025-04-16 | 2025-05-26 | 202504009I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
SPC5745RK1MLU3 (935313037557) | 2022-11-19 | 2022-11-20 | 202209016I | MPC574xR Mask 1N83M MPC5676R Mask 3N23A MPC5777C Mask 2N45H and 3N45H MPC567xF Mask 0N31E and 3M17W Errata Update SEP2022 |
SPC5745RK1MLU3 (935313037557) | 2022-01-21 | 2022-01-22 | 202107019I | MPC574xR Mask 1N83M Errata Update Rev 3.1 |
SPC5745RK1MLU3 (935313037557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
SPC5745RK1MLU3 (935313037557) | 2020-03-14 | 2020-03-15 | 202002027I | MPC5746R Data Sheet Updates To Rev.7 |
SPC5745RK1MLU3 (935313037557) | 2018-06-03 | 2018-06-04 | 201804036I | MPC5746R Reference Manual Update |
SPC5745RK1MLU3 (935313037557) | 2018-06-02 | 2018-08-31 | 201805006I | MPC5746R Mask 1N83M Errata Update May 2018 |
SPC5745RK1MLU3 (935313037557) | 2017-09-01 | 2017-09-02 | 201707034I | MPC574xR Mask 1N83M Errata Update August 2017 |
SPC5745RK1MLU3 (935313037557) | 2017-04-05 | 2017-04-06 | 201702030I | MPC57xx Flash Erase-Suspend and Erase-Abort Operation Engineering Bulletin |