Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
BGA256: BGA256, plastic, ball grid array; 256 balls; 1.27 mm pitch; 23 mm x 23 mm x 2.54 mm body
12NC: 935313871557
Details
Order
Parameter | Value |
---|---|
Security Status | COMPANY PUBLIC |
Description | PB-FREE 823E 75MHZ |
Parameter | Value |
---|---|
Number of pins | 256 |
Package Style | BGA |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
XPC823EVR75B2(935313871557) | Yes | Yes | Yes | e1 | REACH SVHC | 1662.95 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
XPC823EVR75B2 (935313871557) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
XPC823EVR75B2 (935313871557) | 854231 | 3A991A2 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
XPC823EVR75B2 (935313871557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
Archived content is no longer updated and is made available for historical reference only.
The MPC823e microprocessor is a versatile, one-chip integrated microprocessor and peripheral combination that can be used in a variety of electronic products. It particularly excels in low-power, portable, image capture and personal communication products. It is a version of the MPC823 microprocessor that provides enhanced performance with larger data and instruction caches. Like the MPC823, it has a universal serial bus (USB) interface and video display controller, as well as the existing LCD controller of the MPC823 (Rev A) device.
The MPC823e microprocessor integrates a high-performance embedded MPC8xx core with a communication processor module that uses a specialized RISC processor for imaging and communication. The communication processor module can perform embedded signal processing functions for image compression and decompression. It also supports seven serial channels--two serial communication controllers, two serial management controllers, one I²C port, one USB channel, and one serial peripheral interface.
This two-processor architecture consumes power more efficiently than traditional architectures because the communication processor module frees the core from peripheral tasks like imaging and communication.