X3G-OH047 Product Information|NXP

Buy Options

X3G-OH047,005

End of Life

12NC: 934065343005

Details

Order

Operating Features

ParameterValue
Angle range
180
Operating temperature [Max] (°C)
150
Output type
sine / cosine
ParameterValue
Output voltage
0,067 peak voltage
Supply voltage [max] (V)
9

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
X3G-OH047,005(934065343005)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
2.59

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)
Lead SolderingLead Free Soldering
X3G-OH047,005
(934065343005)
Quality Managed
1
1

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
X3G-OH047,005
(934065343005)
854239

More about X3G_T_OH047_048

The X3G-OH047, X3G-OH048, X3T-OH047 and X3T-OH048 are sensitive magnetic field sensors, employing the magneto-resistive effect of thin film permalloy. The sensors contain two parallel supplied Wheatstone bridges at a relative angle of 45° to each other.

A rotating magnetic field in the surface parallel to the chip (x-y plane) will deliver two independent sinusoidal output signals, one following a cos(2α) and the other following a sin(2α) function, α being the angle between sensor and field direction.

The X3G-OH047, X3G-OH048, X3T-OH047 and X3T-OH048 are suited for high precision angle measurement applications under low field conditions (saturation field strength 25 kA/m).

The sensors can be operated at any frequency between DC and 1 MHz.

All type numbers shown in the data sheet are valid for a single-die (single sensor). The double-die has two magnetic field sensors with electrical and magnetic parameters which fulfill the specified single-die values and do not correlate to each other.

More