Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
15 Watt Wireless Charging Receiver Reference Platform with LDO Architecture
12NC: 935328396598
Details
Order
Parameter | Value |
---|---|
Security Status | COMPANY PUBLIC |
Description | 15 Watt Wireless Charging Receiver Reference Platform with LDO Architecture |
Part/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
WPR1500-LDO(935328396598) | Not Available | No Information | Not Available | Compliant | 0.001 |
Part/12NC | Safe Assure Functional Safety |
---|---|
WPR1500-LDO (935328396598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
WPR1500-LDO (935328396598) | 847150 | EAR99 |
This product is not recommended for new designs, it has been replaced by WPR1500-HV.
The 15-watt wireless charging receiver reference platform with LDO architecture uses our MWPR1516 receiver controller IC to manage and perform all control functions necessary to implement a wireless charging receiver solution.
The reference platform complies with the Wireless Power Consortium's (WPC) Medium Power Working Group (MPWG) specification and can be charged by any Qi®-certified transmitter devices.
Medium Power Wireless Charger Receiver 15 W WPC Compliant Solution - Fact Sheet