WLAN8201C Product Information|NXP

Buy Options

WLAN8201CMP

End of Life

12NC: 934072163528

Details

Order

Operating Features

No information available

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
WLAN8201CMP(934072163528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
21.41808

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
WLAN8201CMP
(934072163528)
No
3
3
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
WLAN8201CMP
(934072163528)
854233

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
WLAN8201CMP
(934072163528)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label

More about WLAN8201C

The WLAN8201C is a 5 GHz -7 GHz 2 x 2 MIMO RFFE for Wi‑Fi 6E applications in a 3 mm x 4 mm package.

The WLAN8201C includes two monolithic front-end ICs. Each front-end IC has an integrated power amplifier, a low noise amplifier with bypass functionality, and a single pole double throw (SPDT) switch.

The WLAN8201C also includes coexistence filters for both transmit and receive channels.

The device is matched to 50 Ω and integrates harmonic and out of band filtering which minimizes the layout area in the application.

The device is matched to 50 Ω and integrates harmonic and out of band filtering which minimizes the layout area in the application.

For additional information contact your localNXP® Sales Office or NXP Authorized Distributor.

More