UBA2024T Product Information|NXP

Buy Options

UBA2024T/N1,518

No Longer Manufactured

12NC: 935270384518

Details

Order

Operating Features

ParameterValue
Security Status
COMPANY PUBLIC
Description
Half-bridge power IC for CFL lamps
ParameterValue
Number of pins
14
Package Style
SO

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
UBA2024T/N1,518(935270384518)
Yes
Yes
No
GREACH SVHC
119.0

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
UBA2024T/N1,518
(935270384518)
No
2
3
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
UBA2024T/N1,518
(935270384518)
854231

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
UBA2024T/N1,518
(935270384518)
-
2017-08-31
2017-11-30
None

More about UBA2024T

The UBA2024 is a family of high-voltage monolithic Integrated Compact Fluorescent Lamp (CFL) drivers for a large range of lamp powers. Specific versions are optimized for 230 V and 110 V mains supplies. The product family integrates full CFL controller functionality with high voltage half-bridge transistors. All products in the UBA2024 family are pin-to-pin compatible enabling a single application design covering a wide range of power ratings.