Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
SO14: plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm body
12NC: 935211250112
Details
Order
12NC: 935211250118
Details
Order
12NC: 935211250512
Details
Order
Parameter | Value |
---|---|
Power level [max] (W) | 150 |
Nominal mains [max] (V) | 230 |
Nominal mains [min] (V) | 120 |
Parameter | Value |
---|---|
VHV [max] (V) | 630 |
Internal MOSFET | Y |
Preheat | Quasi |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
UBA2021T/N2,112(935211250112) | No | No | - | REACH SVHC | - | |
UBA2021T/N2,118(935211250118) | No | No | - | REACH SVHC | - | |
UBA2021T/N2,512(935211250512) | Yes | Yes Certificate Of Analysis (CoA) | No | REACH SVHC | 119.0 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
UBA2021T/N2,112 (935211250112) | - | - | - | - | - |
UBA2021T/N2,118 (935211250118) | - | - | - | - | - |
UBA2021T/N2,512 (935211250512) | No | 1 | 2 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
UBA2021T/N2,112 (935211250112) | 854231 |
UBA2021T/N2,118 (935211250118) | 854231 |
UBA2021T/N2,512 (935211250512) | 854231 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
UBA2021T/N2,512 (935211250512) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
The UBA2021 is a high voltage IC intended to drive and control Compact Fluorescent Lamps (CFL) or fluorescent TL lamps. It contains a driver circuit for an external half-bridge, an oscillator and a control circuit for starting up, preheating, ignition, lamp burning and protection