U-MULTILINK Product Information|NXP

Buy Options

Operating Features

No information available

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeREACH SVHCWeight (mg)
U-MULTILINK(935328737598)
Not Available
Compliant
Not Available
Compliant
280000.0

Quality

Part/12NCSafe Assure Functional Safety
U-MULTILINK
(935328737598)
No

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
U-MULTILINK
(935328737598)
847330
EAR99

More about UMultilink

PEmicro’s Multilink Universal is a hardware interface that allows PC software to debug and program a target processor through its debug port. The Multilink connects to the PC via USB and to the target through standard debug connectors.

The Multilink Universal combines support in a single interface for many NXP architectures, including MCX, LPC, i.MX RT, Kinetis®, S32, Trimensionsup>®, Vybrid, MPC55xx/56xx/57xx, DSC, S12Z, ColdFire V1, ColdFire V2-4, HCS08, RS08 and HC(S)12(X).

The Multilink Universal’s speed and reliability make it ideal for development. It is natively supported by NXP’s MCUXpresso for Visual Studio Code, MCUXpresso IDE, S32 Design Studio for ARM®, S32 Design Studio for S32 Platform, S32 Design Studio for Power Architecture, recent and legacy versions of CodeWarrior®, PEmicro software applications, and toolchains from IAR, Keil, JetBrains, COSMIC and others.

The Multilink Universal provides powerful features such as semihosting, SWO data/event capture, real-time expressions and more, which are natively integrated into NXP’s MCUXpresso software.

Additional information and documentation are available at PEmicro's Multilink page.

More