TFF1024HN Product Information|NXP

Buy Options

TFF1024HN/N1,115

End of Life

12NC: 935297767115

Details

Order

TFF1024HN/N1,135

End of Life

12NC: 935297767135

Details

Order

Operating Features

ParameterValue
fi(RF) [min] (MHz)
10700
fi(RF) [max] (MHz)
12850
ParameterValue
Supply Voltage [typ] (V)
5
ICC [typ] (mA)
56

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
TFF1024HN/N1,115(935297767115)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
23.3072720625
TFF1024HN/N1,135(935297767135)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
23.3072720625

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
TFF1024HN/N1,115
(935297767115)
No
1
1
240
260
TFF1024HN/N1,135
(935297767135)
No
1
1
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
TFF1024HN/N1,115
(935297767115)
854121
TFF1024HN/N1,135
(935297767135)
854121

More about TFF1024HN

The TFF1024HN is an integrated downconverter for use in Low Noise Block (LNB) convertors in a 10.70 GHz to 12.85 GHz Ku band satellite receiver system.