Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
DHVQFN16: plastic, dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 0.85 mm body
12NC: 935293335135
Details
Order
Parameter | Value |
---|---|
fi(RF) [max] (MHz) | 11700, 12750 |
IDD [typ] (nA) | 52 |
Number of pins | 16 |
Package Style | DHVQFN |
Crystal oscillator | 9750000000, 10600000000 |
Security Status | COMPANY PUBLIC |
Average Current @ 1Hz ODR (nA) | 52000000 |
Operating Voltage [Typ] (V) | 5 |
Supply Voltage [Typ] (V) | 5 |
Supply Voltage [Min - Max] | 4.5, 5.5 |
fi(RF) [min] (MHz) | 10700, 11700 |
Parameter | Value |
---|---|
Operating Voltage [Min to Max] (V) | 4.5 to 5.5 |
Supply Voltage [max] (V) | 5.5 |
Supply Voltage [min] (V) | 4.5 |
ICC [typ] (mA) | 52 |
IDD [typ] (uA) | 52000 |
NFSSB [typ] (dB) | 7 |
Pad supply (V) | 4.5 to 5.5 |
Supply Voltage [Min to Max] (V) | 4.5 to 5.5 |
Supply Voltage [typ] (V) | 5 |
Non-Volatile Memory (kbit) | sot763-1_3d |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
TFF1015HN/N1,135(935293335135) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 23.295545 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
TFF1015HN/N1,135 (935293335135) | No | 1 | 1 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
TFF1015HN/N1,135 (935293335135) | 854239 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
TFF1015HN/N1,135 (935293335135) | NOTICE | 2018-05-30 | 2018-11-30 | - |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
TFF1015HN/N1,135 (935293335135) | 2018-12-19 | 2018-12-20 | 201711018DNU02 | Product Discontinuation Notice - Align SOIC EOL Dates |
Archived content is no longer updated and is made available for historical reference only.
The TFF1015HN is an integrated down-converter for use in Low Noise Block (LNB) converters in a 10.7 GHz to 12.75 GHz Ku band satellite receiver system.