TFF1014HN Product Information|NXP

Buy Options

TFF1014HN/N1,115

No Longer Manufactured

12NC: 935293142115

Details

Order

TFF1014HN/N1,135

No Longer Manufactured

12NC: 935293142135

Details

Order

Operating Features

ParameterValue
fi(RF) [max] (MHz)
11700, 12750
IDD [typ] (nA)
52
Number of pins
16
Package Style
DHVQFN
Crystal oscillator
9750000000, 10600000000
Security Status
COMPANY PUBLIC
Average Current @ 1Hz ODR (nA)
52000000
Operating Voltage [Typ] (V)
5
Supply Voltage [Typ] (V)
5
Supply Voltage [Min - Max]
4.5, 5.5
fi(RF) [min] (MHz)
10700, 11700
ParameterValue
Operating Voltage [Min to Max] (V)
4.5 to 5.5
Supply Voltage [max] (V)
5.5
Supply Voltage [min] (V)
4.5
ICC [typ] (mA)
52
IDD [typ] (uA)
52000
NFSSB [typ] (dB)
7
Pad supply (V)
4.5 to 5.5
Supply Voltage [Min to Max] (V)
4.5 to 5.5
Supply Voltage [typ] (V)
5
Non-Volatile Memory (kbit)
sot763-1_3d

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
TFF1014HN/N1,115(935293142115)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
23.295545
TFF1014HN/N1,135(935293142135)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
23.295545

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
TFF1014HN/N1,115
(935293142115)
No
1
1
240
260
TFF1014HN/N1,135
(935293142135)
No
1
1
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
TFF1014HN/N1,115
(935293142115)
854239
TFF1014HN/N1,135
(935293142135)
854239

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
TFF1014HN/N1,115
(935293142115)
NOTICE
2018-05-30
2018-11-30
-
TFF1014HN/N1,135
(935293142135)
NOTICE
2018-05-30
2018-11-30
-

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
TFF1014HN/N1,115
(935293142115)
2018-12-192018-12-20201711018DNU02Product Discontinuation Notice - Align SOIC EOL Dates
TFF1014HN/N1,135
(935293142135)

More about TFF1014HN

Archived content is no longer updated and is made available for historical reference only.

The TFF1014HN/N1 is an integrated down-converter for use in Low Noise Block (LNB) converters in a 10.7 GHz to 12.75 GHz Ku band satellite receiver system.