Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935271928518
Details
Order
12NC: 935271928557
Details
Order
12NC: 935288831518
Details
Order
12NC: 935288831557
Details
Order
12NC: 935289705518
Details
Order
12NC: 935289705557
Details
Order
Parameter | Value |
---|---|
Security Status | COMPANY PUBLIC |
Description | Car radio tuner front-end for digital IF |
Parameter | Value |
---|---|
Number of pins | 64 |
Package Style | LQFP |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
TEF6721HL/V1,518(935271928518) | Yes | Yes | Yes | REACH SVHC | 346.0 | |
TEF6721HL/V1,557(935271928557) | Yes | Yes | Yes | REACH SVHC | 346.0 | |
TEF6721HL/V1S,518(935288831518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 346.0 | |
TEF6721HL/V1S,557(935288831557) | Yes | Yes | Yes | REACH SVHC | 346.0 | |
TEF6721HL/V1T,518(935289705518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 346.0 | |
TEF6721HL/V1T,557(935289705557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 346.0 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
TEF6721HL/V1,518 (935271928518) | - | 3 | 3 | 240 | 260 |
TEF6721HL/V1,557 (935271928557) | - | 3 | 3 | 240 | 260 |
TEF6721HL/V1S,518 (935288831518) | No | 3 | 3 | 240 | 260 |
TEF6721HL/V1S,557 (935288831557) | No | 3 | 3 | 240 | 260 |
TEF6721HL/V1T,518 (935289705518) | No | 3 | 3 | 240 | 260 |
TEF6721HL/V1T,557 (935289705557) | No | 3 | 3 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer | CCATS |
---|---|---|
TEF6721HL/V1,518 (935271928518) | 854239 | |
TEF6721HL/V1,557 (935271928557) | 854239 | |
TEF6721HL/V1S,518 (935288831518) | 854239 | - |
TEF6721HL/V1S,557 (935288831557) | 854239 | |
TEF6721HL/V1T,518 (935289705518) | 854239 | - |
TEF6721HL/V1T,557 (935289705557) | 854239 | - |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
TEF6721HL/V1,518 (935271928518) | - | 1998-01-01 | 1998-06-30 | TEF6721HL/V1T,518 (935289705518) |
TEF6721HL/V1,557 (935271928557) | - | 1998-01-01 | 1998-06-30 | TEF6721HL/V1T,557 (935289705557) |
TEF6721HL/V1S,518 (935288831518) | - | 2014-06-30 | 2018-12-31 | - |
TEF6721HL/V1S,557 (935288831557) | - | 2014-06-30 | 2018-12-31 | - |
TEF6721HL/V1T,518 (935289705518) | - | 2010-09-30 | 2010-12-31 | TEF6721HL/V1S,518 (935288831518) |
TEF6721HL/V1T,557 (935289705557) | - | 2010-09-30 | 2010-12-31 | TEF6721HL/V1S,557 (935288831557) |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
TEF6721HL/V1T,518 (935289705518) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
Archived content is no longer updated and is made available for historical reference only.
The TEF6721HL is a single chip car radio tuner for AM, FM standard, FM In-Band On-Channel Digital Audio Broadcast (IBOC DAB) and weather band providing combined AM and FM gain controlled differential Intermediate Frequency (IF) output for the SAF7730H including the following functions: