Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HVQFN64: HVQFN64, thermal enhanced very thin quad flat package, no leads, dimple wettable flank; 64 terminals, 0.5 mm pitch, 9 mm x 9 mm x 0.85 mm body
12NC: 935420267557
Details
Order
12NC: 935420267518
Details
Order
12NC: 935390402557
Details
Order
12NC: 935390402518
Details
Order
12NC: 935399778557
Details
Order
12NC: 935399778518
Details
Order
12NC: 935403842557
Details
Order
12NC: 935403842518
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
TEF3100HN/V101K(935390402557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 18.855529767000004 | |
TEF3100HN/V101Y(935390402518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 18.855529767000004 | |
TEF3100HN/V102K(935399778557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 18.663223767 | |
TEF3100HN/V102Y(935399778518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 18.663223767 | |
TEF3100HN/V103K(935403842557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 18.658936767000004 | |
TEF3100HN/V103Y(935403842518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 18.658936767000004 | |
TEF3100HN/V205K(935420267557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 227.718082766784 | |
TEF3100HN/V205Y(935420267518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 227.718082766784 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
TEF3100HN/V101K (935390402557) | No | 3 | 3 | 240 | 260 |
TEF3100HN/V101Y (935390402518) | No | 3 | 3 | 240 | 260 |
TEF3100HN/V102K (935399778557) | No | 3 | 3 | 240 | 260 |
TEF3100HN/V102Y (935399778518) | No | 3 | 3 | 240 | 260 |
TEF3100HN/V103K (935403842557) | No | 3 | 3 | 240 | 260 |
TEF3100HN/V103Y (935403842518) | No | 3 | 3 | 240 | 260 |
TEF3100HN/V205K (935420267557) | No | 3 | 3 | 240 | 260 |
TEF3100HN/V205Y (935420267518) | No | 3 | 3 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
TEF3100HN/V101K (935390402557) | 854231 | 3A991A2 | - |
TEF3100HN/V101Y (935390402518) | 854231 | 3A991A2 | - |
TEF3100HN/V102K (935399778557) | 854231 | 3A991A2 | - |
TEF3100HN/V102Y (935399778518) | 854231 | 3A991A2 | - |
TEF3100HN/V103K (935403842557) | 854231 | 3A991A2 | - |
TEF3100HN/V103Y (935403842518) | 854231 | 3A991A2 | - |
TEF3100HN/V205K (935420267557) | 854231 | 3A991A2 | |
TEF3100HN/V205Y (935420267518) | 854231 | 3A991A2 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
TEF3100HN/V103K (935403842557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
TEF3100HN/V103Y (935403842518) |