Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HLQFP100: plastic, thermal enhanced low profile quad flat package; 100 leads; body 14 mm x 14 mm x 1.6 mm; exposed die pad
12NC: 935385386557
Details
Order
12NC: 935385386518
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
TDF8534BHH/N3K(935385386557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 777.9353144116001 | |
TDF8534BHH/N3Y(935385386518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 777.9353144116001 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
TDF8534BHH/N3K (935385386557) | No | 3 | 3 | 240 | 260 |
TDF8534BHH/N3Y (935385386518) | No | 3 | 3 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
TDF8534BHH/N3K (935385386557) | 854233 | 3A991A2 | - |
TDF8534BHH/N3Y (935385386518) | 854233 | 3A991A2 | - |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
TDF8534BHH/N3K (935385386557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
TDF8534BHH/N3Y (935385386518) |