SOT470-5: HLQFP100 | NXP Semiconductors

SOT470-5: HLQFP100


Overview

plastic, thermal enhanced low profile quad flat package; 100 leads; body 14 mm x 14 mm x 1.6 mm; exposed die pad
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HLQFP100 surface mount quad HLQFP 14 x 14 x 1.6 100 plastic
Manufacture Code Reference Codes Issue Date
SOT470-5 2017-03-03