Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HSOP24: plastic, heatsink small outline package; 24 leads; low stand-off height, 1.0 mm pitch, 15.9 mm x 11.0 mm x 3.35 mm body
12NC: 935288744112
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
TDA8954TH/N1,112(935288744112) | No | Yes Certificate Of Analysis (CoA) | No | REACH SVHC | 2061.09 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
TDA8954TH/N1,112 (935288744112) | No | 1 | 1 | 225 | 245 |
Part/12NC | Harmonized Tariff (US)Disclaimer | CCATS |
---|---|---|
TDA8954TH/N1,112 (935288744112) | 854233 | - |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
TDA8954TH/N1,112 (935288744112) | NOTICE | 2020-08-31 | 2020-11-30 | - |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
TDA8954TH/N1,112 (935288744112) | 2019-11-30 | 2019-12-01 | 201910009DN | 2019_11_IDA_DN201910009 |
The TDA8954 is a stereo or mono high–efficiency Class D audio power amplifier in a single IC featuring low power dissipation. It is designed to deliver up to 2 × 210 W into a 4 Ω load in a stereo Single-Ended (SE) application, or 1 × 420 W into an 8 Ω load in a mono Bridge–Tied Load (BTL) application.
It combines the benefits of Class D efficiency (≈93 % into a 4 Ω load) with audiophile sound quality comparable to that associated with Class AB amplification.
The amplifier operates over a wide supply voltage range from ±12.5 V to ±42.5 V and features low quiescent current consumption.
The TDA8954 is supplied with two diagnostic pins for monitoring the status of Thermal Fold Back (TFB), Over Current Protection (OCP) and other protection circuits.