Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935262857112
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
TDA8946J/N1,112(935262857112) | Yes | Yes | No | REACH SVHC | 4772.0 |
Part/12NC | Safe Assure Functional Safety | Peak Package Body Temperature (PPT) (C°) | |
---|---|---|---|
Lead Soldering | Lead Free Soldering | ||
TDA8946J/N1,112 (935262857112) | No | 220 | 240 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
TDA8946J/N1,112 (935262857112) | 854233 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
TDA8946J/N1,112 (935262857112) | - | 2001-12-31 | 2002-06-30 | None |