Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935186180112
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
TDA7057AQ/N2,112(935186180112) | Yes | Yes | No | REACH SVHC | 4600.61 |
Part/12NC | Safe Assure Functional Safety |
---|---|
TDA7057AQ/N2,112 (935186180112) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
TDA7057AQ/N2,112 (935186180112) | 854233 |
Part/12NC | Discontinuance Notice | Replacement |
---|---|---|
TDA7057AQ/N2,112 (935186180112) | - | None |