Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HVQFN48: plastic thermal enhanced very thin quad flat package; no leads; 48 terminals; 7 mm x 7 mm x 0.85 mm body
12NC: 935287721518
Details
Order
12NC: 935287721551
Details
Order
12NC: 935287721557
Details
Order
Parameter | Value |
---|---|
Supply voltage | 3,3 |
Noise figure [Typ] (dB) | 5 |
Return loss [Typ] (input (dB)) | -8 |
Terrestrial type | Y |
Total power consumption [Typ] (mW) | 775 |
DVB-T | Y |
Parameter | Value |
---|---|
DVB-H | Y |
Frequency range (MHz) | 174 - 864 |
Phase noise @ 10KHz [Typ] (dBc/Hz) | -85 |
1 dB input compression point [min] | 108 |
Loop-Through (LT) | Y |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
TDA18218HN/C1,518(935287721518) | Yes | Yes | Yes | REACH SVHC | 127.0 | |
TDA18218HN/C1,551(935287721551) | Yes | Yes | Yes | REACH SVHC | 127.0 | |
TDA18218HN/C1,557(935287721557) | Yes | Yes | Yes | REACH SVHC | 127.0 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
TDA18218HN/C1,518 (935287721518) | No | 3 | 3 | 240 | 260 |
TDA18218HN/C1,551 (935287721551) | No | 3 | 3 | 240 | 260 |
TDA18218HN/C1,557 (935287721557) | No | 3 | 3 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
TDA18218HN/C1,518 (935287721518) | 854239 |
TDA18218HN/C1,551 (935287721551) | 854239 |
TDA18218HN/C1,557 (935287721557) | 854239 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
TDA18218HN/C1,518 (935287721518) | - | 2015-09-30 | 2015-12-31 | None |
TDA18218HN/C1,551 (935287721551) | - | 2015-09-30 | 2015-12-31 | None |
TDA18218HN/C1,557 (935287721557) | - | 2015-09-30 | 2015-12-31 | None |
Archived content is no longer updated and is made available for historical reference only.
The TDA18218HN is a Silicon Tuner IC designed for digital terrestrial (DVB-T) TV reception. The TDA18218HN integrates the overall tuning function, including selectivity and provides a low-IF output signal.
The TDA18218HN uses integrated IF filters to support 6 MHz, 7 MHz or 8 MHz channel bandwidths. The TDA18218HN requires only one single 16 MHz crystal for clock generation. A clock signal is available on crystal oscillator output pins (XTO_P / XTO_N) to synchronize the channel decoder.
The TDA18218HN is a low cost Silicon Tuner targeting digital terrestrial applications. The TDA18218HN matches the performance of the conventional can tuners. Additionally, the following benefits can be stated: