TDA1566TH Product Information|NXP

Buy Options

TDA1566TH/N1,518

No Longer Manufactured

12NC: 935278047518

Details

Order

TDA1566TH/N1C,118

No Longer Manufactured

12NC: 935284624118

Details

Order

TDA1566TH/N2S,112

No Longer Manufactured

12NC: 935290882112

Details

Order

TDA1566TH/N2S,118

No Longer Manufactured

12NC: 935290882118

Details

Order

Operating Features

ParameterValue
THD %
0.3
Output power (W)
75
Gain (dB)
26
ParameterValue
Amplifier type
Stereo Class AB
Output Impedance (Ohm)
1

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
TDA1566TH/N1,518(935278047518)
No
No
-
REACH SVHC
-
TDA1566TH/N1C,118(935284624118)
No
No
-
REACH SVHC
-
TDA1566TH/N2S,112(935290882112)
No
Yes
Certificate Of Analysis (CoA)
No
EREACH SVHC
2065.86
TDA1566TH/N2S,118(935290882118)
No
Yes
Certificate Of Analysis (CoA)
No
EREACH SVHC
2065.86

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
TDA1566TH/N1,518
(935278047518)
-
-
-
-
-
TDA1566TH/N1C,118
(935284624118)
-
-
-
-
-
TDA1566TH/N2S,112
(935290882112)
No
1
1
225
245
TDA1566TH/N2S,118
(935290882118)
No
1
1
225
245

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerCCATS
TDA1566TH/N1,518
(935278047518)
854233
TDA1566TH/N1C,118
(935284624118)
854233
TDA1566TH/N2S,112
(935290882112)
854233
-
TDA1566TH/N2S,118
(935290882118)
854233
-

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
TDA1566TH/N1,518
(935278047518)
-
1999-01-30
1999-12-31
TDA1566TH/N1C,118
(935284624118)
TDA1566TH/N1C,118
(935284624118)
-
2001-12-31
2002-06-30
TDA1566TH/N2S,118
(935290882118)
TDA1566TH/N2S,112
(935290882112)
NOTICE
2020-08-31
2020-11-30
-
TDA1566TH/N2S,118
(935290882118)
NOTICE
2020-08-31
2020-11-30
-

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
TDA1566TH/N2S,112
(935290882112)
2019-11-302019-12-01201910009DN2019_11_IDA_DN201910009
TDA1566TH/N2S,118
(935290882118)

More about TDA1566

The TDA1566 is a car audio power amplifier with a complementary output stage realized in BCDMOS. The TDA1566 has two Bridge Tied Load (BTL) output stages and comes in a HSOP24 or DBS27P package.

The TDA1566 can be controlled with or without I²C-bus. With I²C-bus control gain settings per channel and diagnostic trigger levels can be selected. Failure conditions as well as load identification can be read with I²C-bus. The load identification detects whether the outputs of a BTL channel are connected with a DC or AC load and discriminates between a speaker load, a line driver load and an open (unconnected) load.

The TDA1566 can be configured in a single BTL mode and drive a 1 Ω load. For the single BTL mode it is necessary to connect on the Printed-Circuit Board (PCB) the outputs of both BTL channels in parallel.