Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935172510112
Details
Order
12NC: 935273872112
Details
Order
12NC: 935273834112
Details
Order
Parameter | Value |
---|---|
SNR (dB) | - |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
TDA1308/N1,112(935172510112) | No | No | - | REACH SVHC | 480.0 | |
TDA1308/N2,112(935273872112) | Yes | Yes | No | REACH SVHC | 451.0 | |
TDA1308U(935273834112) | Yes | Yes | Yes | REACH SVHC | 0.0 |
Part/12NC | Safe Assure Functional Safety |
---|---|
TDA1308/N1,112 (935172510112) | No |
TDA1308/N2,112 (935273872112) | No |
TDA1308U (935273834112) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
TDA1308/N1,112 (935172510112) | 854233 |
TDA1308/N2,112 (935273872112) | 854233 |
TDA1308U (935273834112) | 854233 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
TDA1308/N1,112 (935172510112) | - | 1998-01-01 | 1998-06-30 | TDA1308/N2,112 (935273872112) |
TDA1308/N2,112 (935273872112) | - | 2015-06-30 | 2015-12-31 | - |
Archived content is no longer updated and is made available for historical reference only.
The TDA1308 is an integrated class-AB stereo headphone driver contained in an SO8 or a TSSOP8 plastic package. The device is fabricated in a 1 μm Complementary Metal Oxide Semiconductor (CMOS) process and has been primarily developed for portable digital audio applications.