SVF322R3K2CKU2 Product Information|NXP

Features


Vybrid R 32-bit MPU, ARM Cortex-A5 core, ARM Cortex-M4 core, QFP 176

    Package


    HLQFP176: HLQFP176, plastic, thermal enhanced low profile quad flat package; 176 terminals; 0.50 mm pitch; 24 mm x 24 mm x 1.6 mm body

    Buy Options

    SVF322R3K2CKU2

    Active

    12NC: 935344036557

    Details

    Order

    Order from distributors

    Operating Features

    No information available

    Environmental

    Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
    SVF322R3K2CKU2(935344036557)
    Yes
    Yes
    Certificate Of Analysis (CoA)
    Yes
    D
    e3
    REACH SVHC
    1866.7

    Quality

    Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
    Lead Free SolderingLead Free SolderingLead Free Soldering
    SVF322R3K2CKU2
    (935344036557)
    No
    3
    260
    40

    Shipping

    Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
    SVF322R3K2CKU2
    (935344036557)
    854231
    5A992C
    G173573

    Product Change Notice

    Part/12NCIssue DateEffective DatePCNTitle
    SVF322R3K2CKU2
    (935344036557)
    2025-04-162025-05-26202504009IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
    SVF322R3K2CKU2
    (935344036557)
    2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
    SVF322R3K2CKU2
    (935344036557)
    2018-02-152018-02-16201712016IVFxxx Controller (Vybrid) Datasheet Revision Update
    SVF322R3K2CKU2
    (935344036557)
    2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments