Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Vybrid R 32-bit MPU, ARM Cortex-A5 core, ARM Cortex-M4 core, QFP 176
HLQFP176: HLQFP176, plastic, thermal enhanced low profile quad flat package; 176 terminals; 0.50 mm pitch; 24 mm x 24 mm x 1.6 mm body
12NC: 935316453557
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
SVF321R3K2CKU2(935316453557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 1866.7 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
SVF321R3K2CKU2 (935316453557) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
SVF321R3K2CKU2 (935316453557) | 854231 | 5A992C | G173573 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
SVF321R3K2CKU2 (935316453557) | 2025-04-16 | 2025-05-26 | 202504009I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
SVF321R3K2CKU2 (935316453557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
SVF321R3K2CKU2 (935316453557) | 2018-02-15 | 2018-02-16 | 201712016I | VFxxx Controller (Vybrid) Datasheet Revision Update |
SVF321R3K2CKU2 (935316453557) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |