SSTUH32865ET Product Information|NXP

Buy Options

SSTUH32865ET,518

No Longer Manufactured

12NC: 935277962518

Details

Order

SSTUH32865ET,551

No Longer Manufactured

12NC: 935277962551

Details

Order

SSTUH32865ET,557

No Longer Manufactured

12NC: 935277962557

Details

Order

SSTUH32865ET/G,518

No Longer Manufactured

12NC: 935277963518

Details

Order

SSTUH32865ET/G,551

No Longer Manufactured

12NC: 935277963551

Details

Order

SSTUH32865ET/G,557

No Longer Manufactured

12NC: 935277963557

Details

Order

Operating Features

ParameterValue
tpd (ns)
1.4~1.8
Tamb (°C)
0~+70

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
SSTUH32865ET,518(935277962518)
No
No
-
REACH SVHC
-
SSTUH32865ET,551(935277962551)
No
No
-
REACH SVHC
-
SSTUH32865ET,557(935277962557)
No
No
-
REACH SVHC
-
SSTUH32865ET/G,518(935277963518)
Yes
Yes
Yes
DREACH SVHC
225.8
SSTUH32865ET/G,551(935277963551)
Yes
Yes
Yes
DREACH SVHC
225.8
SSTUH32865ET/G,557(935277963557)
Yes
Yes
Yes
DREACH SVHC
225.8

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead Free SolderingLead SolderingLead Free Soldering
SSTUH32865ET,518
(935277962518)
-
-
-
-
SSTUH32865ET,551
(935277962551)
-
-
-
-
SSTUH32865ET,557
(935277962557)
-
-
-
-
SSTUH32865ET/G,518
(935277963518)
-
2
240
260
SSTUH32865ET/G,551
(935277963551)
-
2
240
260
SSTUH32865ET/G,557
(935277963557)
-
2
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
SSTUH32865ET,518
(935277962518)
854239
SSTUH32865ET,551
(935277962551)
854239
SSTUH32865ET,557
(935277962557)
854239
SSTUH32865ET/G,518
(935277963518)
854239
SSTUH32865ET/G,551
(935277963551)
854239
SSTUH32865ET/G,557
(935277963557)
854239

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
SSTUH32865ET,518
(935277962518)
-
2015-06-30
2015-12-31
SSTUH32865ET/G,518
(935277963518)
SSTUH32865ET,551
(935277962551)
-
2015-06-30
2015-12-31
SSTUH32865ET/G,551
(935277963551)
SSTUH32865ET,557
(935277962557)
-
2015-06-30
2015-12-31
SSTUH32865ET/G,557
(935277963557)
SSTUH32865ET/G,518
(935277963518)
-
2002-12-31
2002-12-31
-
SSTUH32865ET/G,551
(935277963551)
-
1998-01-30
1998-12-31
-
SSTUH32865ET/G,557
(935277963557)
-
1999-01-30
2000-03-31
-

More about SSTUH32865ET

Archived content is no longer updated and is made available for historical reference only.

The SSTUH32865 is a 1.8 V 28-bit high output drive 1:2 register specifically designed for use on two rank by four (2R x 4) and similar high-density Double Data Rate 2 (DDR2) memory modules. It is similar in function to the JEDEC-standard 14-bit DDR2 register, but integrates the functionality of the normally required two registers in a single package, thereby freeing up board real-estate and facilitating routing to accommodate high-density Dual In-line Memory Module (DIMM) designs.

The SSTUH32865 also integrates a parity function, which accepts a parity bit from the memory controller, compares it with the data received on the D-inputs and indicates whether a parity error has occurred on its open-drain PTYERR pin (active LOW).

The SSTUH32865 is packaged in a 160-ball, 12 x 18 grid, 0.65 mm ball pitch, thin profile fine-pitch ball grid array (TFBGA) package, which-while requiring a minimum 9 mm x 13 mm of board space-allows for adequate signal routing and escape using conventional card technology.

The SSTUH32865 is identical to SSTU32865 in function and performance, with higher-drive outputs optimized to drive heavy load nets (such as stacked DRAMs) while maintaining speed and signal integrity.

More