Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
NXP 32-bit MCU, Power Arch cores, 8MB Flash, 264MHz, -40/+125degC, Automotive Grade, 516 MAP
BGA516: BGA516, plastic, ball grid array; 516 balls; 1 mm pitch; 27 mm x 27 mm x 1.83 mm body
12NC: 935336418557
Details
Order
12NC: 935336418518
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
SPC5777CLK3MMO3(935336418557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e2 | REACH SVHC | 2911.1 | |
SPC5777CLK3MMO3R(935336418518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e2 | REACH SVHC | 2911.1 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
SPC5777CLK3MMO3 (935336418557) | ISO 26262 | 3 | 260 | 40 | |||
SPC5777CLK3MMO3R (935336418518) | ISO 26262 | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
SPC5777CLK3MMO3 (935336418557) | 854231 | 5A992C | G173396 |
SPC5777CLK3MMO3R (935336418518) | 854231 | 5A992C | G173396 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
SPC5777CLK3MMO3 (935336418557) | 2025-04-16 | 2025-05-26 | 202504009I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
SPC5777CLK3MMO3R (935336418518) | ||||
SPC5777CLK3MMO3 (935336418557) | 2022-11-19 | 2022-11-20 | 202209016I | MPC574xR Mask 1N83M MPC5676R Mask 3N23A MPC5777C Mask 2N45H and 3N45H MPC567xF Mask 0N31E and 3M17W Errata Update SEP2022 |
SPC5777CLK3MMO3R (935336418518) | ||||
SPC5777CLK3MMO3 (935336418557) | 2022-03-23 | 2022-03-24 | 202202027I | MPC5777C Mask 2N45H and 3N45H Errata List Update FEB2022 |
SPC5777CLK3MMO3R (935336418518) | ||||
SPC5777CLK3MMO3 (935336418557) | 2021-10-28 | 2021-10-29 | 202108002I | MPC5777C Mask 2N45H and 3N45H Errata List Update AUG2021 |
SPC5777CLK3MMO3R (935336418518) | ||||
SPC5777CLK3MMO3 (935336418557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
SPC5777CLK3MMO3R (935336418518) | ||||
SPC5777CLK3MMO3 (935336418557) | 2018-06-02 | 2018-06-03 | 201805005I | MPC5777C 3N45H and 2N45H Errata Update May 2018 |
SPC5777CLK3MMO3R (935336418518) | ||||
SPC5777CLK3MMO3 (935336418557) | 2017-09-16 | 2017-09-17 | 201707033I | MPC5777C Mask 2N45H and 3N45H Errata Updates August 2017 |
SPC5777CLK3MMO3R (935336418518) | ||||
SPC5777CLK3MMO3 (935336418557) | 2017-04-05 | 2017-04-06 | 201702030I | MPC57xx Flash Erase-Suspend and Erase-Abort Operation Engineering Bulletin |
SPC5777CLK3MMO3R (935336418518) | ||||
SPC5777CLK3MMO3 (935336418557) | 2017-03-05 | 2017-03-06 | 201702004I | MPC5777C Mask 3N45H Errata Update February 2017 |
SPC5777CLK3MMO3R (935336418518) |