SPC5777CK2MMO3 Product Information|NXP

Features


NXP 32-bit MCU, Power Arch cores, 8MB Flash, 264MHz, -40/+125degC, Automotive Grade, 516 MAP

    Package


    BGA516: BGA516, plastic, ball grid array; 516 balls; 1 mm pitch; 27 mm x 27 mm x 1.83 mm body

    Buy Options

    SPC5777CK2MMO3R

    No Longer Manufactured

    12NC: 935315708518

    Details

    Order

    Operating Features

    No information available

    Environmental

    Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
    SPC5777CK2MMO3R(935315708518)
    Yes
    Yes
    Certificate Of Analysis (CoA)
    Yes
    D
    e2
    REACH SVHC
    2911.1

    Quality

    Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
    Lead Free SolderingLead Free SolderingLead Free Soldering
    SPC5777CK2MMO3R
    (935315708518)
    ISO 26262
    3
    260
    40

    Shipping

    Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
    SPC5777CK2MMO3R
    (935315708518)
    854231
    5A992C
    G173396

    Discontinued and Replacement Part Data

    Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
    SPC5777CK2MMO3R
    (935315708518)
    -
    2016-11-29
    2017-03-31
    SPC5777CK3MMO3R
    (935318909518)

    Product Change Notice

    Part/12NCIssue DateEffective DatePCNTitle
    SPC5777CK2MMO3R
    (935315708518)
    2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
    SPC5777CK2MMO3R
    (935315708518)
    2018-06-022018-06-03201805005IMPC5777C 3N45H and 2N45H Errata Update May 2018
    SPC5777CK2MMO3R
    (935315708518)
    2017-09-162017-09-17201707033IMPC5777C Mask 2N45H and 3N45H Errata Updates August 2017
    SPC5777CK2MMO3R
    (935315708518)
    2017-04-052017-04-06201702030IMPC57xx Flash Erase-Suspend and Erase-Abort Operation Engineering Bulletin
    SPC5777CK2MMO3R
    (935315708518)
    2017-03-052017-03-06201702004IMPC5777C Mask 3N45H Errata Update February 2017