Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
3M FLASH, 1M RAM
LFBGA356: LFBGA356; plastic, low profile fine-pitch ball grid array; 356 bumps; 0.8 mm pitch; 17 mm x 17 mm x 1.54 mm body
12NC: 935316402557
Details
Order
12NC: 935316402518
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
SPC5774KK2MMY3A(935316402557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e2 | REACH SVHC | 1385.5 | |
SPC5774KK2MMY3AR(935316402518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e2 | REACH SVHC | 1385.5 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
SPC5774KK2MMY3A (935316402557) | ISO 26262 | 3 | 260 | 40 | |||
SPC5774KK2MMY3AR (935316402518) | ISO 26262 | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
SPC5774KK2MMY3A (935316402557) | 854231 | 3A991A2 |
SPC5774KK2MMY3AR (935316402518) | 854231 | 3A991A2 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
SPC5774KK2MMY3A (935316402557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
SPC5774KK2MMY3AR (935316402518) | ||||
SPC5774KK2MMY3A (935316402557) | 2017-04-05 | 2017-04-06 | 201702030I | MPC57xx Flash Erase-Suspend and Erase-Abort Operation Engineering Bulletin |
SPC5774KK2MMY3AR (935316402518) |