SOT1519-1: LFBGA356 | NXP Semiconductors

SOT1519-1: LFBGA356


Overview

LFBGA356; plastic, low profile fine-pitch ball grid array; 356 bumps; 0.8 mm pitch; 17 mm x 17 mm x 1.54 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LFBGA356 surface mount bottom LFBGA 17 x 17 x 1.54 356 plastic
Manufacture Code Reference Codes Issue Date
98ASA00478D 2019-06-25