Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
1M Flash, 256K SRAM, EBI
LFBGA257: LFBGA257, plastic, low profile fine-pitch ball grid array package; 257 balls; 0.8 mm pitch; 14 mm x 14 mm x 1.35 mm body
12NC: 935318554557
Details
Order
12NC: 935318554518
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
SPC5673KAVMM1(935318554557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e2 | REACH SVHC | 407.2 | |
SPC5673KAVMM1R(935318554518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e2 | REACH SVHC | 407.2 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
SPC5673KAVMM1 (935318554557) | Quality Managed | 3 | 260 | 40 | |||
SPC5673KAVMM1R (935318554518) | Quality Managed | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
SPC5673KAVMM1 (935318554557) | 854231 | 3A991A2 |
SPC5673KAVMM1R (935318554518) | 854231 | 3A991A2 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
SPC5673KAVMM1 (935318554557) | 2025-04-16 | 2025-05-26 | 202504009I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
SPC5673KAVMM1R (935318554518) | ||||
SPC5673KAVMM1 (935318554557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
SPC5673KAVMM1R (935318554518) | ||||
SPC5673KAVMM1 (935318554557) | 2020-03-20 | 2020-03-21 | 201908018DNU01 | Cancellation of Discontinuation Notification For MPC5675K 257MAPBGA With 0.7mm Mold Cap Height |
SPC5673KAVMM1R (935318554518) | ||||
SPC5673KAVMM1 (935318554557) | 2019-12-03 | 2019-12-04 | 201908018DN | Discontinuation Notification For MPC5675K 257MAPBGA With 0.7mm Mold Cap Height |
SPC5673KAVMM1R (935318554518) |