Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
NXP 32-bit MCU, Dual Power Arch, 3MB Flash, 120MHz, -40/+125degC, Automotive Grade, QFP 208
LQFP208: LQFP208, plastic, low profile quad flat package; 208 terminals; 0.5 mm pitch; 28 mm x 28 mm x 1.4 mm body
12NC: 935346589557
Details
12NC: 935346589528
Details
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
SPC5646CCK0MLT1(935346589557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 2587.0 | |
SPC5646CCK0MLT1R(935346589528) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 2587.0 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
SPC5646CCK0MLT1 (935346589557) | No | 3 | 260 | 40 | |||
SPC5646CCK0MLT1R (935346589528) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
SPC5646CCK0MLT1 (935346589557) | 854231 | 5A992C | G173413 |
SPC5646CCK0MLT1R (935346589528) | 854231 | 5A992C | G173413 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
SPC5646CCK0MLT1 (935346589557) | 2025-04-16 | 2025-05-26 | 202504009I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
SPC5646CCK0MLT1R (935346589528) | ||||
SPC5646CCK0MLT1 (935346589557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
SPC5646CCK0MLT1R (935346589528) | ||||
SPC5646CCK0MLT1 (935346589557) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
SPC5646CCK0MLT1R (935346589528) |