Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
TEA1936XDB1463 - Multi Standard 45W Mobile Charging
12NC: 935341659598
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
SP05145-01UL(935341659598) | Not Available | No Information | Not Available | No Information | 1.0 |
Part/12NC | Safe Assure Functional Safety |
---|---|
SP05145-01UL (935341659598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
SP05145-01UL (935341659598) | 902300 |
The Multi-Standard 45W Mobile Charger enables the design of power supplies featuring extreme low standby power with the output voltage in full regulation, very high efficiency and high reliability. The NXP chipset used is targeting mobile and notebook power supplies with power requirements up to 100W. Supplies can be designed easily and with a minimum number of external components.
The Multi-Standard Charger supports the following standards: