Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935361339598
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
SP05127-05UL(935361339598) | Not Available | No Information | Not Available | No Information | 1.0 |
Part/12NC | Safe Assure Functional Safety |
---|---|
SP05127-05UL (935361339598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
SP05127-05UL (935361339598) | 902300 |
The QC4.0/4.0+ 27 W Mobile Charger enables the design of power supplies featuring extreme low standby power with the output voltage in full regulation, very high efficiency, and high reliability.
The NXP® chipset used is targeting mobile and notebook power supplies with power requirements up to 100 W. Supplies can be designed easily and with a minimum number of external components.