Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
NXP EdgeReady MCU-Based Solution for Face Recognition with Liveness Detection
12NC: 935438443598
Details
Part/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
SLN-VIZNLC-IOT(935438443598) | Not Available | Compliant | Not Available | Compliant | 453592.0 |
Part/12NC | Safe Assure Functional Safety |
---|---|
SLN-VIZNLC-IOT (935438443598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
SLN-VIZNLC-IOT (935438443598) | 847150 | 5A992C | G175675 |
NXP’s EdgeReady MCU-based solution for face recognition leverages the i.MX RT106F crossover MCU, enabling developers to quickly and easily add face recognition with liveness detection to their products. Liveness detection prevents spoofing with a photograph and is implemented with low cost IR and RGB cameras. The development kit for this solution, SLN-VIZNLC-IOT, comes with fully integrated turnkey software, for quick out-of-the-box operation, minimizing time to market, risk and development effort. Face recognition is done entirely at the edge, addressing the privacy concerns of many consumers. This NXP EdgeReady solution is part of the EdgeVerse™ edge computing platform.