Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935338853005
Details
Order
12NC: 935338853003
Details
Order
12NC: 935384388088
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
SL3S5050N0FUD/00BV(935338853005) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 0.10550007 | |
SL3S5050N0FUD/00BZ(935338853003) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 0.10550007 | |
SL3S5050N0FUD/00FZ(935384388088) | Yes | Yes | Yes | REACH SVHC | 0.10550007 |
Part/12NC | Safe Assure Functional Safety |
---|---|
SL3S5050N0FUD/00BV (935338853005) | No |
SL3S5050N0FUD/00BZ (935338853003) | No |
SL3S5050N0FUD/00FZ (935384388088) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
SL3S5050N0FUD/00BV (935338853005) | 854232 | 5A992 | G158347 |
SL3S5050N0FUD/00BZ (935338853003) | 854232 | 5A992 | G158347 |
SL3S5050N0FUD/00FZ (935384388088) | 854232 | 5A992 | - |
UCODE DNA Track goes the extra mile by providing retailers with the ability to prove product authenticity to their customers. During the RAIN RFID inventory count, UCODE DNA Track verifies the originality, so merchants can determine if a branded product is a properly sourced genuine item.
The ability to demonstrate authenticity increases consumer trust and brand loyalty. Retail customers may verify originality of a product at an In-Store RFID service kiosk. This increases the value of the retailer and drives traffic into the store.
Confirming product originality is especially important when it comes to digital sales. With online pharmaceutical ordering, for example, the authentication feature in UCODE DNA Track helps ensure that the medication you order is safe to use, serves its intended purpose, and is quality guaranteed by the manufacturer