Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
FBGA609: FBGA609, fine-pitch ball grid array package; 609 terminals, 0.8 mm pitch, 21 mm x 21 mm x 2.37 mm body
12NC: 935389933557
Details
Order
12NC: 935389933518
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
SIMX8UX5CVLD1BB(935389933557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 3081.5 | |
SIMX8UX5CVLD1BBR(935389933518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 3081.5 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
SIMX8UX5CVLD1BB (935389933557) | No | 3 | 260 | 40 | |||
SIMX8UX5CVLD1BBR (935389933518) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
SIMX8UX5CVLD1BB (935389933557) | 854231 | 5A992 |
SIMX8UX5CVLD1BBR (935389933518) | 854231 | 5A992 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
SIMX8UX5CVLD1BB (935389933557) | 2025-04-16 | 2025-05-26 | 202504009I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
SIMX8UX5CVLD1BBR (935389933518) | ||||
SIMX8UX5CVLD1BB (935389933557) | 2023-04-21 | 2023-04-22 | 202303031I | i.MX 8X Errata Rev 3.1 1N95W and 0N99Z |
SIMX8UX5CVLD1BBR (935389933518) | ||||
SIMX8UX5CVLD1BB (935389933557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
SIMX8UX5CVLD1BBR (935389933518) |