Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HX2QFN20: HX2QFN20, thermal enhanced super thin quad flat package; no leads; 20 terminals, 0.4 mm pitch, 3.0 mm x 3.0 mm x 0.32 mm body
12NC: 935386985472
Details
Order
12NC: 935386983472
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
SE050B1HQ1/Z01SEZ(935386985472) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 10.4610243255 | |
SE050B1HQ1/Z01SIZ(935386983472) | Yes | Yes | Yes | REACH SVHC | 0.0 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
SE050B1HQ1/Z01SEZ (935386985472) | No | 1 | 1 | 240 | 260 |
SE050B1HQ1/Z01SIZ (935386983472) | No | 1 | 1 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
SE050B1HQ1/Z01SEZ (935386985472) | 854231 | 5A992C | G184414 |
SE050B1HQ1/Z01SIZ (935386983472) | 854231 | 5A992 | G158347 |