Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935274519512
Details
Order
12NC: 935274519518
Details
Order
12NC: 935274519529
Details
Order
Parameter | Value |
---|---|
Application | Data Communication |
Operating Temperature (°C) | 0~70 |
Number of pins | 44 |
Parameter | Value |
---|---|
Receiver/Transmitter type | Dual UARTs |
Function | Receivers/Transmitters |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
SCC2681TC1A44,512(935274519512) | Yes | Yes | Yes | REACH SVHC | 2379.0 | |
SCC2681TC1A44,518(935274519518) | Yes | Yes | Yes | REACH SVHC | 2379.0 | |
SCC2681TC1A44,529(935274519529) | Yes | Yes | Yes | REACH SVHC | 2379.0 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | FIT | MTBF | IR | ||
---|---|---|---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | |||||
SCC2681TC1A44,512 (935274519512) | - | 3 | 3 | 225 | 245 | 3.0 | 3.33333333333333E8 | 0.0 |
SCC2681TC1A44,518 (935274519518) | - | 3 | 3 | 225 | 245 | 3.0 | 3.33333333333333E8 | 0.0 |
SCC2681TC1A44,529 (935274519529) | - | 3 | 3 | 225 | 245 | 3.0 | 3.33333333333333E8 | 0.0 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
SCC2681TC1A44,512 (935274519512) | 854231 |
SCC2681TC1A44,518 (935274519518) | 854231 |
SCC2681TC1A44,529 (935274519529) | 854231 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
SCC2681TC1A44,512 (935274519512) | - | 1998-01-30 | 1998-12-31 | SCC2692AC1A44,512 (933968320512) |
SCC2681TC1A44,518 (935274519518) | - | 1998-01-30 | 1998-12-31 | SCC2692AC1A44,518 (933968320518) |
SCC2681TC1A44,529 (935274519529) | - | 1998-01-30 | 1998-12-31 | SCC2692AC1A44,512 (933968320512) |
Archived content is no longer updated and is made available for historical reference only.
The Philips Semiconductors SCC2681 Dual Universal Asynchronous Receiver/Transmitter (DUART) is a single-chip MOS-LSI communications device that provides two independent full-duplex asynchronous receiver/transmitter channels in a single package. The SCC2681T features a faster bus cycle time than the standard SCC2681. The quick bus cycle eliminates or reduces the need for wait states with fast CPUs and permits high throughput in I/O intensive systems. Higher external clock rates may be used with the transmitter, receiver and counter timer which in turn provide greater versatility in baud rate generation. The SCC2681T interfaces directly with microprocessors and may be used in a polled or interrupt driven system. It is manufactured in CMOS technology.
The operating mode and data format of each channel can be programmed independently. Additionally, each receiver and transmitter can select its operating speed as one of eighteen fixed baud rates, a 16× clock derived from a programmable counter/timer, or an external 1× or 16× clock. The baud rate generator and counter/timer can operate directly from a crystal or from external clock inputs. The ability to independently program the operating speed of the receiver and transmitter make the DUART particularly attractive for dual-speed channel applications such as clustered terminal systems.
Each receiver is quadruple buffered to minimize the potential of receiver over-run or to reduce interrupt overhead in interrupt driven systems. In addition, a flow control capability is provided to disable a remote DUART transmitter when the receiver buffer is full.
Also provided on the SCC2681T are a multipurpose 7-bit input port and a multipurpose 8-bit output port. These can be used as general purpose I/O ports or can be assigned specific functions (such as clock inputs or status/interrupt outputs) under program control.
For a complete functional description and programming information for the SCC2681T, refer to the SCC2681 product specification.