SC667504MTJ Product Information|NXP

Features


8-bit MCU, S08 core, 32KB Flash, 40MHz, -40/+125degC, Automotive Qualified, SOP 20

    Package


    TSSOP20: TSSOP20, plastic, thin shrink small outline package; 20 terminals; 0.65 mm pitch; 4.4 mm x 6.5 mm x 1.05 mm body

    Buy Options

    SC667504MTJR

    Active

    12NC: 935316287518

    Details

    Order

    Operating Features

    No information available

    Environmental

    Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
    SC667504MTJR(935316287518)
    Yes
    Yes
    Certificate Of Analysis (CoA)
    Yes
    D
    e3
    REACH SVHC
    81.4

    Quality

    Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
    Lead Free SolderingLead Free SolderingLead Free Soldering
    SC667504MTJR
    (935316287518)
    No
    3
    260
    40

    Shipping

    Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
    SC667504MTJR
    (935316287518)
    854231
    3A991A2

    Product Change Notice

    Part/12NCIssue DateEffective DatePCNTitle
    SC667504MTJR
    (935316287518)
    2025-04-162025-05-26202504009IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
    SC667504MTJR
    (935316287518)
    2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
    SC667504MTJR
    (935316287518)
    2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments