SC667400VKU3 Product Information|NXP

Package


HLQFP176: HLQFP176, plastic, thermal enhanced low profile quad flat package; 176 terminals; 0.50 mm pitch; 24 mm x 24 mm x 1.6 mm body

Buy Options

SC667400VKU3

Active

12NC: 935377112557

Details

Order

Operating Features

No information available

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
SC667400VKU3(935377112557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
1866.7
SC667400VKU3R(935377112528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
1866.7

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
SC667400VKU3
(935377112557)
No
3
260
40
SC667400VKU3R
(935377112528)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
SC667400VKU3
(935377112557)
854231
5A992C
G173573
SC667400VKU3R
(935377112528)
854231
5A992C
G173573

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
SC667400VKU3
(935377112557)
2025-04-162025-05-26202504009IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
SC667400VKU3R
(935377112528)
SC667400VKU3
(935377112557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
SC667400VKU3R
(935377112528)