Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935193990518
Details
Order
12NC: 935193990529
Details
Order
Parameter | Value |
---|---|
Application | Data Communication |
Channel | 2 |
Operating Temperature (°C) | -40~85 |
Parameter | Value |
---|---|
Number of pins | 44 |
Receiver/Transmitter type | Dual UARTs |
Function | SC26C92 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
SC26C92A1A,518(935193990518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 2394.0 | |
SC26C92A1A,529(935193990529) | Yes | Yes | Yes | REACH SVHC | 2394.0 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | FIT | MTBF | IR | ||
---|---|---|---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | |||||
SC26C92A1A,518 (935193990518) | No | 3 | 3 | 225 | 245 | 6.0 | 1.66666666666667E8 | 0.0 |
SC26C92A1A,529 (935193990529) | No | 3 | 3 | 225 | 245 | 6.0 | 1.66666666666667E8 | 0.0 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
SC26C92A1A,518 (935193990518) | 854231 |
SC26C92A1A,529 (935193990529) | 854231 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
SC26C92A1A,518 (935193990518) | NOTICE | 2022-03-30 | 2022-06-30 | SC26C92A1B,557 (935263028557) |
SC26C92A1A,529 (935193990529) | - | 2018-01-24 | 2018-07-24 | SC26C92A1A,518 (935193990518) |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
SC26C92A1A,518 (935193990518) | 2021-06-30 | 2021-07-01 | 202106026DN | NXP HPA R01 PLCC44 52 68 and 84 Pin Package Discontinuation |
SC26C92A1A,518 (935193990518) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
The SC26C92 is a pin and function replacement for the SCC2692 and SCN2681 with added features and deeper FIFOs. Its configuration on power up is that of the 2692. Its differences from the 2692 are: 8 character receiver, 8 character transmit FIFOs, watch dog timer for each receiver, mode register 0 is added, extended baud rate and overall faster speeds, programmable receiver and transmitter interrupts. (The SCC2692 is not being discontinued.)
The Philips Semiconductors SC26C92 Dual Universal Asynchronous Receiver/Transmitter (DUART) is a single-chip CMOS-LSI communications device that provides two full-duplex asynchronous receiver/transmitter channels in a single package. It interfaces directly with microprocessors and may be used in a polled or interrupt driven system and provides modem and DMA interface.
The operating mode and data format of each channel can be programmed independently. Additionally, each receiver and transmitter can select its operating speed as one of 27 fixed baud rates, a 16X clock derived from a programmable counter/timer, or an external 1X or 16X clock. The baud rate generator and counter/timer can operate directly from a crystal or from external clock inputs. The ability to independently program the operating speed of the receiver and transmitter make the DUART particularly attractive for dual-speed channel applications such as clustered terminal systems.
Each receiver and transmitter is buffered by eight character FIFOs to minimize the potential of receiver overrun, transmitter underrun and to reduce interrupt overhead in interrupt driven systems. In addition, a flow control capability is provided via RTS/CTS signaling to disable a remote transmitter when the receiver buffer is full.
Also provided on the SC26C92 are a multipurpose 7-bit input port and a multipurpose 8-bit output port. These can be used as general purpose I/O ports or can be assigned specific functions (such as clock inputs or status/interrupt outputs) under program control.
The SC26C92 is available in three package versions: 40-pin 0.6" wide DIP, a 44-pin PLCC and 44-pin plastic quad flat pack (PQFP).