SC16C2552BIA44 Product Information|NXP

Buy Options

SC16C2552BIA44,512

No Longer Manufactured

12NC: 935274408512

Details

Order

SC16C2552BIA44,529

No Longer Manufactured

12NC: 935274408529

Details

Order

Operating Features

ParameterValue
Channel
2
Function
SC16C550B

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
SC16C2552BIA44,512(935274408512)
Yes
Yes
Yes
DREACH SVHC
2379.0
SC16C2552BIA44,529(935274408529)
Yes
Yes
Yes
DREACH SVHC
2379.0

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)FITMTBFIR
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
SC16C2552BIA44,512
(935274408512)
No
3
3
225
245
2.0
5.0E8
0.0
SC16C2552BIA44,529
(935274408529)
No
3
3
225
245
2.0
5.0E8
0.0

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
SC16C2552BIA44,512
(935274408512)
854231
SC16C2552BIA44,529
(935274408529)
854231

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery Date
SC16C2552BIA44,512
(935274408512)
-
2018-01-24
2018-07-24
SC16C2552BIA44,529
(935274408529)
-
2018-01-24
2018-07-24

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
SC16C2552BIA44,512
(935274408512)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
SC16C2552BIA44,529
(935274408529)

More about SC16C2552BIA44

The SC16C2552B is a two channel Universal Asynchronous Receiver and Transmitter (UART) used for serial data communications. Its principal function is to convert parallel data into serial data and vice versa. The UART can handle serial data rates up to 5 Mbit/s.

The SC16C2552B is pin compatible with the PC16552 and ST16C2552. The SC16C2552B provides enhanced UART functions with 16-byte FIFOs, modem control interface, DMA mode data transfer and concurrent writes to control registers of both channels. The DMA mode data transfer is controlled by the FIFO trigger levels, the RXRDY and TXRDY signals. On-board status registers provide the user with error indications and operational status. System interrupts and modem control features may be tailored by software to meet specific user requirements. An internal loopback capability allows on-board diagnostics. Independent programmable baud rate generators are provided to select transmit and receive baud rates.

The SC16C2552B operates at 5 V, 3.3 V and 2.5 V and the industrial temperature range and is available in a plastic PLCC44 package.

More