Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HLQFP176: Plastic thermal enhanced low profile quad flat package; 176 leads, 0.5 mm pitch, 24 mm x 24 mm x 1.4 mm body
12NC: 935428594557
Details
Order
12NC: 935428594518
Details
Order
12NC: 935428398557
Details
Order
12NC: 935428593557
Details
Order
12NC: 935428593518
Details
Order
12NC: 935428398518
Details
Order
12NC: 935390855557
Details
Order
12NC: 935390855518
Details
Order
12NC: 935378263557
Details
Order
12NC: 935378263518
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
SAF775CHV/N208Q/AK(935390855557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 1961.514604 | |
SAF775CHV/N208Q/AY(935390855518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 1961.514604 | |
SAF775CHV/N208Q/KK(935378263557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 1961.514604 | |
SAF775CHV/N208Q/KY(935378263518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 1961.514604 | |
SAF775CHV/N208W/AK(935428594557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 1961.514604 | |
SAF775CHV/N208W/AY(935428594518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 1961.514604 | |
SAF775CHV/N208WK(935428398557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 1961.514604 | |
SAF775CHV/N208W/KK(935428593557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 1961.514604 | |
SAF775CHV/N208W/KY(935428593518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 1961.514604 | |
SAF775CHV/N208WY(935428398518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 1961.514604 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
SAF775CHV/N208Q/AK (935390855557) | No | 3 | 3 | 240 | 260 |
SAF775CHV/N208Q/AY (935390855518) | No | 3 | 3 | 240 | 260 |
SAF775CHV/N208Q/KK (935378263557) | No | 3 | 3 | 240 | 260 |
SAF775CHV/N208Q/KY (935378263518) | No | 3 | 3 | 240 | 260 |
SAF775CHV/N208W/AK (935428594557) | No | 3 | 3 | 225 | 260 |
SAF775CHV/N208W/AY (935428594518) | No | 3 | 3 | 225 | 260 |
SAF775CHV/N208WK (935428398557) | No | 3 | 3 | 240 | 260 |
SAF775CHV/N208W/KK (935428593557) | No | 3 | 3 | 225 | 260 |
SAF775CHV/N208W/KY (935428593518) | No | 3 | 3 | 225 | 260 |
SAF775CHV/N208WY (935428398518) | No | 3 | 3 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer | CCATS |
---|---|---|
SAF775CHV/N208Q/AK (935390855557) | 854231 | - |
SAF775CHV/N208Q/AY (935390855518) | 854231 | - |
SAF775CHV/N208Q/KK (935378263557) | 854231 | - |
SAF775CHV/N208Q/KY (935378263518) | 854231 | - |
SAF775CHV/N208W/AK (935428594557) | 854231 | |
SAF775CHV/N208W/AY (935428594518) | 854231 | |
SAF775CHV/N208WK (935428398557) | 854231 | |
SAF775CHV/N208W/KK (935428593557) | 854231 | |
SAF775CHV/N208W/KY (935428593518) | 854231 | |
SAF775CHV/N208WY (935428398518) | 854231 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
SAF775CHV/N208Q/KK (935378263557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |