SOT766-2: HLQFP176 | NXP Semiconductors

SOT766-2: HLQFP176


Overview

Plastic thermal enhanced low profile quad flat package; 176 leads, 0.5 mm pitch, 24 mm x 24 mm x 1.4 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HLQFP176 surface mount quad HLQFP 24 x 24 x 1.4 176 plastic
Manufacture Code Reference Codes Issue Date
SOT766 MS-026(JEDEC 2014-04-01