SAF3561EL Product Information|NXP

SAF3561EL

No Longer Manufactured

SAF3561EL

No Longer Manufactured

Buy Options

SAF3561EL/V1101,51

No Longer Manufactured

12NC: 935296997518

Details

Order

SAF3561EL/V1101,55

No Longer Manufactured

12NC: 935296997557

Details

Order

Operating Features

ParameterValue
Security Status
COMPANY PUBLIC
Description
Terrestrial digital radio processor
ParameterValue
Number of pins
170
Package Style
LFBGA

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
SAF3561EL/V1101,51(935296997518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
373.81199999999995
SAF3561EL/V1101,55(935296997557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
373.81199999999995

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
SAF3561EL/V1101,51
(935296997518)
No
3
3
240
260
SAF3561EL/V1101,55
(935296997557)
No
3
3
240
260

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerCCATS
SAF3561EL/V1101,51
(935296997518)
854231
-
SAF3561EL/V1101,55
(935296997557)
854231
-

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
SAF3561EL/V1101,51
(935296997518)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
SAF3561EL/V1101,55
(935296997557)

More about SAF3561

The SAF3561 is a digital radio processor that demodulates and processes digital terrestrial baseband signals, such as DAB, DAB+ and T-DMB radio, into audio signals and digital data signals.

Remark: The actual software can constrain the provided hardware features.

Major benefits of terrestrial radio processor systems with SAF3561 are:

  • Ideal Coprocessor for conventional baseband radio reception ICs
  • CD-sound quality without noise, interference and multipath fading for FM
  • Providing new data services
  • DAB, DAB+ and T-DMB including audio applications
  • Voltage partitioning of I/Os
  • Available in both LFBGA and HLQFP packages

System designers can add digital terrestrial radio capability in a simple and inexpensive way through the SAF3561. The SAF3561 decodes digital radio input to provide digital audio and also processes digital data. Multiple interfaces give flexibility while integrating the SAF3561 into the receiver system.

IMPORTANT: For additional information and sample availability, contact your local Sales Office or Authorized Distributor.

More