SA630D Product Information|NXP

Buy Options

Operating Features

ParameterValue
Function
SPDT Switch
RF frequency [max] (MHz)
1000
ParameterValue
VCC [min] (V)
3
VCC [max] (V)
5.5

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
SA630D,118(935052500118)
No
No
-
REACH SVHC
-
SA630D,602(935052500602)
No
No
-
REACH SVHC
-
SA630D/G,112(935278673112)
Yes
Yes
Yes
DREACH SVHC
74.5
SA630D/G,118(935278673118)
Yes
Yes
Yes
DREACH SVHC
74.5

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)FITMTBFIR
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
SA630D,118
(935052500118)
-
-
-
-
-
3.0
3.33333333333333E8
0.0
SA630D,602
(935052500602)
-
-
-
-
-
3.0
3.33333333333333E8
0.0
SA630D/G,112
(935278673112)
-
1
1
240
260
3.0
3.33333333333333E8
0.0
SA630D/G,118
(935278673118)
-
1
1
240
260
3.0
3.33333333333333E8
0.0

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
SA630D,118
(935052500118)
854239
SA630D,602
(935052500602)
854239
SA630D/G,112
(935278673112)
854239
SA630D/G,118
(935278673118)
854239

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery Date
SA630D,118
(935052500118)
-
2008-03-30
2008-06-30
SA630D,602
(935052500602)
-
2008-03-30
2008-06-30

More about SA630D

The SA630 is a wideband RF switch fabricated in BiCMOS technology and incorporating on-chip CMOS/TTL compatible drivers. Its primary function is to switch signals in the frequency range DC to 1 GHz from one 50 Ω channel to another. The switch is activated by a CMOS/TTL compatible signal applied to the enable channel 1 pin (ENCH1).

The extremely low current consumption makes the SA630 ideal for portable applications. The excellent isolation and low loss makes this device a suitable replacement for PIN diodes.

The SA630 is available in an 8-pin SO (surface-mounted miniature) package.