S9S12XS256J0CAA Product Information|NXP

Features


16-bit MCU, S12X core, 256KB Flash, 40MHz, -40/+85degC, Automotive Qualified, QFP 80

Package


HQFP80: plastic, thermal enhanced quad; flat package; 80 terminals; 0.65 mm pitch; 14 mm x 14 mm x 2.3 mm body

Buy Options

S9S12XS256J0CAA

Active

12NC: 935314239557

Details

Order

Order from distributors

S9S12XS256J0CAAR

Active

12NC: 935314239528

Details

Order

Order from distributors

Operating Features

ParameterValue
Flash (kB)
256
RAM (kB)
12
EEPROM (kB)
8
Operating Frequency [Max] (MHz)
40
CAN
1
ParameterValue
SPI
1
Supply Voltage [max] (V)
5.5
Supply Voltage [min] (V)
3.13
Ambient Operating Temperature (Min to Max) (℃)
-40 to 85
GPIO
59

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
S9S12XS256J0CAA(935314239557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
935.5
S9S12XS256J0CAAR(935314239528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
935.5

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
S9S12XS256J0CAA
(935314239557)
No
3
260
40
S9S12XS256J0CAAR
(935314239528)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
S9S12XS256J0CAA
(935314239557)
854231
3A991A2
S9S12XS256J0CAAR
(935314239528)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
S9S12XS256J0CAA
(935314239557)
2025-04-162025-05-26202504008IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
S9S12XS256J0CAAR
(935314239528)
S9S12XS256J0CAA
(935314239557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
S9S12XS256J0CAAR
(935314239528)

More about S12XS

The S12XS 16-bit MCU family is optimized for a broad range of cost-sensitive automotive body electronics applications.

Addressing customer needs for design flexibility and platform compatibility, the S12X products enable scalability, hardware and software reusability and compatibility across a broad array of automotive electronics platforms.

The S12XS automotive MCU family allows you to quickly react to market opportunities while reducing the cost of migration if application requirements change during your development cycle.

Compact packaging makes these devices suitable for space-constrained applications, such as small actuators, sensor modules and column-integrated modules.

More