Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
16-bit MCU, S12X core, 128KB Flash, 40MHz, -40/+105degC, Automotive Qualified, QFP 64
LQFP64: LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body
12NC: 935317049557
Details
Order
12NC: 935317049528
Details
Order
Parameter | Value |
---|---|
Flash (kB) | 128 |
RAM (kB) | 8 |
EEPROM (kB) | 8 |
Operating Frequency [Max] (MHz) | 40 |
CAN | 1 |
Parameter | Value |
---|---|
SPI | 1 |
Supply Voltage [max] (V) | 5.5 |
Supply Voltage [min] (V) | 3.13 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 105 |
GPIO | 44 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
S9S12XS128J1VAE(935317049557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e4 | REACH SVHC | 346.55 | |
S9S12XS128J1VAER(935317049528) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e4 | REACH SVHC | 346.55 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
S9S12XS128J1VAE (935317049557) | No | 3 | 260 | 40 | |||
S9S12XS128J1VAER (935317049528) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
S9S12XS128J1VAE (935317049557) | 854231 | 3A991A2 |
S9S12XS128J1VAER (935317049528) | 854231 | 3A991A2 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
S9S12XS128J1VAE (935317049557) | 2025-04-16 | 2025-05-26 | 202504008I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
S9S12XS128J1VAER (935317049528) | ||||
S9S12XS128J1VAE (935317049557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
S9S12XS128J1VAER (935317049528) | ||||
S9S12XS128J1VAER (935317049528) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
The S12XS 16-bit MCU family is optimized for a broad range of cost-sensitive automotive body electronics applications.
Addressing customer needs for design flexibility and platform compatibility, the S12X products enable scalability, hardware and software reusability and compatibility across a broad array of automotive electronics platforms.
The S12XS automotive MCU family allows you to quickly react to market opportunities while reducing the cost of migration if application requirements change during your development cycle.
Compact packaging makes these devices suitable for space-constrained applications, such as small actuators, sensor modules and column-integrated modules.