Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
16-bit MCU, S12 core, 32KB Flash, 32MHz, -40/+85degC, Automotive Qualified, QFN 48
HVQFN48: HVQFN48, plastic, thermal enhanced very thin quad flatpack; no leads; 48 terminals; 0.5 mm pitch; 7 mm x 7 mm x 1 mm body
12NC: 935310136557
Details
Order
12NC: 935310136528
Details
Order
Parameter | Value |
---|---|
Flash (kB) | 32 |
RAM (kB) | 2 |
EEPROM (kB) | 4 |
Operating Frequency [Max] (MHz) | 32 |
CAN | 1 |
Parameter | Value |
---|---|
SPI | 1 |
Supply Voltage [max] (V) | 5.5 |
Supply Voltage [min] (V) | 3.13 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 85 |
GPIO | 34 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
S9S12P32J0CFT(935310136557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 135.5 | |
S9S12P32J0CFTR(935310136528) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 135.5 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
S9S12P32J0CFT (935310136557) | No | 3 | 260 | 40 | |||
S9S12P32J0CFTR (935310136528) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
S9S12P32J0CFT (935310136557) | 854231 | 3A991A2 |
S9S12P32J0CFTR (935310136528) | 854231 | 3A991A2 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
S9S12P32J0CFT (935310136557) | 2025-04-16 | 2025-05-26 | 202504008I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
S9S12P32J0CFTR (935310136528) | ||||
S9S12P32J0CFT (935310136557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
S9S12P32J0CFTR (935310136528) |
Ideal for body control applications, the S12P family of CAN microcontrollers (MCUs) offers the enhanced features of 16-bit performance at the value of 8-bit MCUs.
The S12P family bridges the gap between 8- and 16-bit automotive CAN MCUs and serves as the entry point into NXP 16-bit family offerings.
Compatible and scalable with the S12XS family, the S12P allows customers to have a range of lower sized memory and feature set options for their applications.
The family includes four devices that offer an array of program and data flash memory sizes with error correcting codes (ECC), RAM, a MSCAN module and package options that scale from 48-80 pins.