Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
16-bit MCU, S12 core, 32KB Flash, 32MHz, -40/+85degC, Automotive Qualified, QFP 64
LQFP64: LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body
12NC: 935317888557
Details
Order
12NC: 935317888528
Details
Order
Parameter | Value |
---|---|
Flash (kB) | 32 |
RAM (kB) | 2 |
EEPROM (kB) | 4 |
Operating Frequency [Max] (MHz) | 32 |
CAN | 1 |
Parameter | Value |
---|---|
SPI | 1 |
Supply Voltage [max] (V) | 5.5 |
Supply Voltage [min] (V) | 4.5 |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 85 |
GPIO | 50 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
S9S12HY32J0CLH(935317888557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e4 | REACH SVHC | 346.55 | |
S9S12HY32J0CLHR(935317888528) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e4 | REACH SVHC | 346.55 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
S9S12HY32J0CLH (935317888557) | No | 3 | 260 | 40 | |||
S9S12HY32J0CLHR (935317888528) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
S9S12HY32J0CLH (935317888557) | 854231 | 3A991A2 |
S9S12HY32J0CLHR (935317888528) | 854231 | 3A991A2 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
S9S12HY32J0CLH (935317888557) | 2025-04-16 | 2025-05-26 | 202504008I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
S9S12HY32J0CLHR (935317888528) | ||||
S9S12HY32J0CLH (935317888557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
S9S12HY32J0CLHR (935317888528) |
The S12HY family of CAN MCUs offers enhanced 16-bit performance and customized features, such as LCD driver and stepper motor driver, for cost-effective instrument cluster applications—helping you design for emerging markets in the automotive industry.