Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HVQFN48: HVQFN48, plastic, thermal enhanced very thin quad flatpack; no leads; 48 terminals; 0.5 mm pitch; 7 mm x 7 mm x 1 mm body
12NC: 935361242557
Details
Order
12NC: 935361242528
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
S9S12GN32ACFT(935361242557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 135.5 | |
S9S12GN32ACFTR(935361242528) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 135.5 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
S9S12GN32ACFT (935361242557) | No | 3 | 260 | 40 | |||
S9S12GN32ACFTR (935361242528) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
S9S12GN32ACFT (935361242557) | 854231 | 3A991A2 |
S9S12GN32ACFTR (935361242528) | 854231 | 3A991A2 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
S9S12GN32ACFT (935361242557) | 2025-04-16 | 2025-05-26 | 202504008I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
S9S12GN32ACFTR (935361242528) | ||||
S9S12GN32ACFT (935361242557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
S9S12GN32ACFTR (935361242528) | ||||
S9S12GN32ACFT (935361242557) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
S9S12GN32ACFTR (935361242528) |